Adjustable Gimlet EA827AB

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Adaptation Material …Hard incombustible building materials, ceramic siding, FRP, etc.
・Usage …Drilling of hard plastics, FRP, wood, etc.
・Blade Material …Carbide Tip
・Hole Range …30~130mm
・Board Thickness …25mm
・Shank Dia. …10mm