Dia 40-200mm Circle Cutter EA827A-1

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Drilling range-Dia. 40 to 200mm
・Shank dia.-10mm
・Plate thickness-Up to 30mm
・Use this at low speed.
・Specification…Body (blade: HSS)
・Application…For Woodwork