Diamond File EA826VR-58

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Full length: 55 mm
· Shaft diameter: 3 mm
· Use handle EA826VM-0 (sold separately)
· Shape: Round front (4.0 x 1.9 x 32 mm)
· Grits: #140
· JAN Code: 4548745044683