[Round] Diamond File EA826VN-4

Brand :
ESCO
Caution
Product Description
[Product Specifications]
・Full length: 140mm
・Coating length: 70mm
・Shank part: Round handle
・-1 is an extra-fine file which was developed for fine finishing and thus uses piano wires in the blank (base). Hence, it is flexible and may be curled a little.
・Tip dim-Dia.: 2.0
・Grits: #270