Cutlery Grinding Diamond File (Flat) EA826VG-62

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Full length: 170 mm
· Coating length: 50 mm
· Overall thickness: Tip: 0.65 / 0.75 mm, Grip size: 2.0 / 2.4 mm
· Grits: #300
· File width: 6 mm
· Application: For sharpening blades
·JAN Code: 4548745200805