Taper Diamond File With Round Handle EA826VG-21

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Full length-130 mm(140 mm only for -27)
· Coating length-30 mm (40 mm only for -27)
· Shank part-Dia. 3 mm (square handle only for -27)
· Use the handle EA826VM-0.
· Shape: Taper flat (2.05 x 0.35 mm)
· Grits: #600
· JAN Code: 4548745045512