Diamond Precision File (One-Piece) EA826SC-5D

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Square
· File max. width (mm): 3.3
· Blade length (mm): 60
· Full length (mm): 185
· Particle size: #150
· JAN Code: 4548745400953