Diamond Precision File EA826NH-40

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Length-140 mm
· Blade length: 50 mm / Blade width: 5.7 mm / Blade thickness: 1.7 mm
· Shaft dia.: Dia.3 mm
· Shape-Round
· Grits-#400
· Blade material: SK
· JAN Code: 4548745931556