Diamond Precision File EA826NF-20

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Length-140 mm
· Blade length: 50 mm / Blade width: 6.3 mm / Blade thickness: 1.5 mm
· Shaft dia.: Dia.3 mm
· Shape-Flat
· Grits-#200
· Blade material: SK
· JAN Code: 4548745930436