Diamond Precision File EA826NF

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Length-140 mm
· Blade length:50 mm / Blade width: 6.3 mm / Blade thickness: 1.5 mm
· Shaft dia.: Dia.3 mm
· Shape-Flat
· Set details-#200, #400, #600
· Blade material: SK
· JAN Code: 4548745930429