Diamond Precision File EA826ND

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Length-200 mm
· Blade length:70 mm / Blade width: 7.7 mm / Blade thickness: 2.5 mm
· Shaft dia.: Dia.4 mm
· Shape-Half-round
· Set details-#200, #400, #600
· Blade material: SK
· JAN Code: 4548745929317