Diamond Hand File EA826NB-6

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Handle material-Resin
· Grits: #1, 000
· Abrasive grain: Range bond
· Size: 10 (W) × 140 (L) mm
· Grindstone part size: 10 × 40 × 1.0 (t) mm
· JAN Code: 451834066776