Diamond Precision File (One-Piece) EA826NA-8E

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Round
· Width (mm): Dia. 3.5
· Blade length: 60 mm
· Overall length: 180mm
· Particle size: #150
· Shaft diameter: 3.5 mm in diameter
· JAN Code: 4548745400717