Diamond Precision File (One-Piece) EA826NA-8D

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Square
· Width (mm): 3
· Blade length: 60 mm
· Overall length: 180mm
· Particle size: #150
· Shaft diameter: 3.5 mm in diameter
· JAN Code: 4548745400700