Diamond Precision File (One-Piece) EA826NA-8B

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Half-round
· Width (mm): 7.0
· Blade length: 60 mm
· Overall length: 180mm
· Particle size: #150
· Shaft diameter: 3.5 mm in diameter
· JAN Code: 4548745400687