Diamond Precision File (One-Piece) EA826NA-5E

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Round
· Width (mm): Dia. 4.2
· Blade length: 70 mm
· Overall length: 200 mm
· Particle size: # 150
· Shaft diameter: 4 mm in diameter
· JAN Code: 4548745400656