Diamond Precision File EA826NA-5

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Flat, half-round, triangle, square, round
· Blade length-70 mm
· Full length-200 mm
· Grits-#150
· Shaft dia.: Dia. 4 mm
· Total weight: 115 g
· JAN Code: 4518340087170