Diamond Precision File (One-Piece) EA826NA-12E

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Round
· Width (mm): Dia. 2.5
· Blade length: 40 mm
· Overall length: 140 mm
· Particle size: #150
· Shaft diameter: 2.0 mm in diameter
· JAN Code: 4548745400816