Diamond Precision File (One-Piece) EA826NA-12A

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Flat
· Width (mm): 5.4
· Blade length: 40 mm
· Overall length: 140 mm
· Particle size: #150
· Shaft diameter: 2.0 mm in diameter
· JAN Code: 4548745400779