Diamond Precision File (One-Piece) EA826NA-10E

Brand :
ESCO
Caution
Product Description
[Product Specifications]
· Shape: Round
· Width (mm): Dia. 3.0
· Blade length: 50 mm
· Overall length: 140 mm
· Particle size: #150
· Shaft diameter: 3.0 mm in diameter
· JAN Code: 4548745400762