Bit for Woodwork (3 Pcs) EA824WH

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Drill size-6, 9, 12mm
・Material-Tool steel
・Rechargeable impact driver applicable
・2,500rpm or less
・Hexagonal shank-6.35mm
・Length-90 to 100mm
・If the attached board, through hole can be finished beautifuly, too.