[AlCr-Based Coat] Carbide 2-Blade End Mill EA824RF-5.5

Caution
Product Description
【Product Specifications】
・Carbide alloy
・GSX coating
・This product supports applications from wet cutting of raw materials to high-speed dry cutting of carbide materials.The blade tip is gash land type.
・Gash land type- The edge angle is large and blade tip is highly strong. Chipping resistance is also excellent.This type is not suitable for precision finishing as the taper part remains in the machined corner.
・Tip dia.…5.5
・Length…50
・Blade L…13.8
・Shank dia.…6