[TiAIN Coat] Co-HSS Power Long Drill EA824PD-1.8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Co-HSS (Cobalt high-speed steel)
・AG coating
・Ideal for processing deep holes of materials from raw materials to mold steel.
・This dril can process a deep hole of L/15 to 20 without stopping.
・Tip dia.…1.8
・Length…120
・Groovelength…80