[TiAIN Coat] Carbide Micro-Drill EA824PB-1.35

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Shank dia.-3mm
・Material-Carbide alloy
・Aqua coating
・Application-This product is suitable for stainless steel.
・Enables stable processing in small-diameter holes.
・This product is suitable for processing a wide range of materials from rawmaterials to carbide steel.
・Tip dia.…1.35
・Length…47
・Groove L…15