1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drill Bit (TiAlN coat/carbide/micro)

Drill Bit (TiAlN coat/carbide/micro)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,439.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
·Suitable for stainless steel
·Stable machining is possible with small diameter holes.
·Ideal for processing raw materials to high-hardness steel

Part Number
EA824PB-0.25
EA824PB-0.35
EA824PB-0.55
EA824PB-0.65
EA824PB-0.75
EA824PB-1.25
EA824PB-1.45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 2,486.23

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.25 mm·Overall Length: 38 mm·Groove length: 2.5 mm·Shank diameter: 3mm·JAN: 4548745398007

฿ 2,172.04

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.35 mm·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.35 mm·Overall Length: 38 mm·Groove length: 4 mm·Shank diameter: 3mm·JAN: 4548745398021

฿ 1,750.51

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.55 mm·Overall Length: 38 mm·Groove length: 6 mm·Shank diameter: 3mm·JAN: 4548745398069

฿ 1,750.51

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.65 mm·Overall Length: 38 mm·Groove length: 7 mm·Shank diameter: 3mm·JAN: 4548745398083

฿ 1,750.51

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 0.75 mm·Overall Length: 38 mm·Groove length: 9 mm·Shank diameter: 3mm·JAN: 4548745398106

฿ 1,439.94

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 1.25 mm·Overall Length: 47 mm·Groove length: 15 mm·Shank diameter: 3mm·JAN: 4548745398205

฿ 1,439.94

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: Cemented carbide/aqua coating/applications: Suitable for stainless steel·Stable machining is possible with small diameter holes·Ideal for machining from raw materials to high hardness steel·Cut edge diameter: 1.45 mm·Overall Length: 47 mm·Groove length: 15 mm·Shank diameter: 3mm·JAN: 4548745398243

Loading...

  1. 1