1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[TiAIN Coat] Carbide Drill EA824PA-15.2

CUTTING TOOL

[TiAIN Coat] Carbide Drill EA824PA-15.2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,969.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material-Carbide alloy
・Aqua coating
・Tip dia.…15.2
・Length…112
・Shank dia.…16
・Groove L…53

Part Number
EA824PA-15.2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,969.00

CUTTING TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA824PA-15.2 in the [TiAIN Coat] Carbide Drill EA824PA-15.2 series.