[TiAIN Coat] Drill for Stainless Steel EA824NS-16.0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…16.0 x 185mm
・Groove Length…120mm
・Shank dia.…20mm