[TiAIN Coat] Drill for Stainless Steel EA824NS-15.0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…15.0 x 180mm
・Groove Length…114mm
・Shank dia.…20mm