[TiAIN Coat] Drill for Stainless Steel EA824NS-11.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-High-alloy high-speed steel
・For stainless steel
・Blade tip dia.x Length…11.5 x 151mm
・Groove Length…94mm
・Shank dia.…12mm