[Hexagonal Shaft]Drill For Stainless (Co-Hss) EA824NP-160

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hexagonal Shank …6.35mm
・Material …Co-HSS (Cobalt High-Speed Steel )
・Thinning Addapted
・Usage …Stainless 、Iron 、Steel 、Wood 、Plastic
・Cutting edge Dia. …6.0mm
・Full length …123mm
・Blade Length …57mm