[TiN Coat] Co-HSS Long Drill EA824NM-3.8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cobalt high-speed steel
・Rolled steel for general structure, carbon steel, alloy steel, and dies steel
・Blade tip dia. x Length…3.8 x 150mm
・Groove Length…75mm