[TiN Coat] Co-HSS Long Drill EA824NL-1.3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-Cobalt high-speed steel
・Rolled steel for general structure, carbon steel, alloy steel, and dies steel
・Blade tip dia. x Length…1.3 x 100mm
・Groove Length…40mm