[TiN Coat] HSS Straight Drill EA824NJ-3.0

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 41D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…3.0 x 61mm
・Groove Length…33mm