[TiN Coat] HSS Straight Drill EA824NJ-2.6

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 39D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…2.6 x 57mm
・Groove Length…30mm