[TiN Coat] HSS Straight Drill EA824NJ-10.3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・TiN coating
・For steel of thickness ≦ 24D, rolled steel for general structure, carbon steel, alloy steel
・Blade tip dia. x Length…10.3 x 133mm
・Groove Length…87mm