Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-3.4S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・With web thinned tip
・Outstanding chamfer performance and pinpoint hole accuracy
・For iron, copper, aluminum, plastic, and wood
・Tip dia.…3.4
・Full Length…73
・Groove Length…45
・Qty…2 pcs