Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-3.2S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・With web thinned tip
・Outstanding chamfer performance and pinpoint hole accuracy
・For iron, copper, aluminum, plastic, and wood
・Tip dia.…3.2
・Full Length…71
・Groove Length…42
・Qty…2 pcs