Straight Shank Drill [with Web Thinning Tip] [HSS] EA824NA-1.0S

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-HSS (high-speed steel)
・With web thinned tip
・Outstanding chamfer performance and pinpoint hole accuracy
・For iron, copper, aluminum, plastic, and wood
・Tip dia.…1.0
・Full Length…40
・Groove Length…18
・Qty…2 pcs