1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Submerged milling cutter (for Hex Socket Head Cap Screw)

Submerged milling cutter (for Hex Socket Head Cap Screw)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 819.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Esco cutter/indexable end mill sinking milling cutter (for vault with hexagon socket).
[Applications]
·For machine tools. Milling cutter for machining counterbore for hex socket head cap screws

Part Number
EA824ME-3
EA824ME-4
EA824ME-5
EA824ME-6
EA824ME-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specifications 2

฿ 819.86

CUTTING TOOL 1 Piece(s) Same day ·Materials: HSS (high speed steel)/designation: 3·D size: 3.2 mm·Guide length: 4 mm·D size: 5.9 mm·L size: 38 mm/blade length: 6 mm·Shank diameter: 6 mm·Application: For machine tools. Milling cutter for machining counterbore for hex socket head cap screws·JAN:4518340006539

฿ 851.75

CUTTING TOOL 1 Piece(s) Same day ·Materials: HSS (high speed steel)/designation: 4·d size: 4.2 mm·Guide length: 5 mm·D size: 7.4 mm·L size: 45 mm/blade length: 8 mm·Shank diameter: 6 mm·Application: For machine tools. Milling cutter for machining counterbore for hex socket head cap screws·JAN:4518340006546

฿ 940.28

CUTTING TOOL 1 Piece(s) Same day ·Materials: HSS (high speed steel)/designation: 5·d size: 5.2 mm·Guide length: 7 mm·D size: 8.9 mm·L size: 53 mm·Blade length: 10 mm·Shank diameter: 6 mm·Application: For machine tools. Milling cutter for machining counterbore for hex socket head cap screws·JAN:4518340006553

฿ 1,092.03

CUTTING TOOL 1 Piece(s) 5 Day(s) ·Materials: HSS (high speed steel)/designation: 6·d size: 6.2 mm·Guide length: 8 mm·D size: 10.4 mm·L size: 60 mm/blade length: 12 mm·Shank diameter: 8 mm·Application: For machine tools. Milling cutter for machining counterbore for hex socket head cap screws·JAN:4518340006560

฿ 1,427.98

CUTTING TOOL 1 Piece(s) 7 Day(s) ·Materials: HSS (high speed steel)/designation: 8·d size: 8.2 mm·Guide length: 10 mm·D size: 13.4 mm·L size: 69 mm/blade length: 14 mm·Shank diameter: 10 mm·Application: For machine tools. Milling cutter for machining counterbore for hex socket head cap screws·JAN:4518340006577

Loading...

  1. 1