[Titan Coated] Drill Saw EA824JB-24

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Hex shaft6.35mm
・Length-95mm
・Material-High-speed steel (titanium coating)
・Easy to bite and center due to thinning treatment.
・Blade tip OD…4mm

【Product Specifications】
・Hex shaft6.35mm
・Length-95mm
・Material-High-speed steel (titanium coating)
・Easy to bite and center due to thinning treatment.
・Blade tip OD…4mm
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.