[Type 1] Center Drill EA824EA-0.5

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material-SKH51
・For processing center holes, highly accurate positioning for drilling holes, and internal chamfering.
・Angle…60°
・Tip dia.…0.5
・Body dia.…3
・Length…31