(Titanium Court)[Hexagonal Shaft][10 Pcs] Short Drill Set[Hss] EA824DF

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Material …High-Speed Steel (Titanium Coating )
・Impact Usage
・Hexagonal Shank …6.35mm
・Size …2.0・3.0・4.0・5.0・6.0mm(Each 2 Pcs )
・Usage …Steel 、Stainless 、Aluminum