Drill Set [HSS] EA824B-15

Caution
Product Description
【Product Specifications】
・(Extra Masamune )
・Material …HSS (High-Speed Steel )
・Cross &Point Thinning Addapted
・Accuracy of biting is good, Centering and processing are unnecessary.
・Stainless 、Iron 、Cupper 、Aluminum For
・Qty. Per Unit …15 Pcs
・Size (mm) …3.0・3.5・4.0・4.5・5.0・5.5・6.0・6.5・7.0・7.5・8.0・8.5・9.0・9.5・10.0
・Full length …71 to 130mm
・Blade Length …42 to 95mm
・Total Weight …720g
・The Point Angle Is Polished In A Special Manner, Which Makes The Drill Easier To DrillIn.
・With steel case