Carbide Coating Drill EA824AY-9.8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chrome aluminum nitride coating
・Application-Aluminum, steel, stainless steel, cast iron
・Material hardness-Up to approx. HRc55
・Blade tip dia. x Length-9.8 x 85mm
・Groove Length…29.4mm
・Shank dia.-10mm