Carbide Coating Drill EA824AY-6.2

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chrome aluminum nitride coating
・Application-Aluminum, steel, stainless steel, cast iron
・Material hardness-Up to approx. HRc55
・Blade tip dia. x Length-6.2 x 68mm
・Groove Length…18.6mm
・Shank dia.-8mm