Carbide Coating Drill EA824AY-3.3

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Chrome aluminum nitride coating
・Application-Aluminum, steel, stainless steel, cast iron
・Material hardness-Up to approx. HRc55
・Blade tip dia. x Length-3.3 x 55mm
・Groove Length…9.9mm
・Shank dia.-6mm