Solid Carbide Drill EA824AX-2.8

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Application: Solid carbide straight drill can process materials with hardness of HRc40 at a maximum including steel, non-ferrous metal, stainless steel, super alloy, titanium alloy, and others.
・Blade tip dia. x Length (mm)…2.8 x 46
・Groove Length…15.5mm