Hole Saw with Carbide for Pipe EA823MC-42

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Only for rotation
・For making a hole in stainless, steel, copper pipes.
・For making a hole in up to 4mm thick steel, stainless, copper, aluminum plates.
・Length: -16 to -55: 86mm-60 to -80: 111mm
・Blade dia.…42mm
・Shank dia.…10mm
・Depth…35mm