Hole Saw with Carbide for Pipe EA823MC-40

Brand :
ESCO

Caution

    Product Description

    【Product Specifications】
    ・Only for rotation
    ・For making a hole in stainless, steel, copper pipes.
    ・For making a hole in up to 4mm thick steel, stainless, copper, aluminum plates.
    ・Length: -16 to -55: 86mm-60 to -80: 111mm
    ・Blade dia.…40mm
    ・Shank dia.…10mm
    ・Depth…35mm