Bimetal Hole Saw (Blade Tip Only) EA823L-76

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Effective length-38mm (-76 is 41mm)
・L-76 is easier without the chips.
・Dia.…76mm
・Thick steelconduit tube…70mm
・Applicablewater pipe…2.1/2